Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2023\PAC5524AEVK1_RevA\Project Outputs for PAC5524AEVK1_RevA\PAC5524AEVK1_RevA_OutputFiles\Pick Place\Pick Place for PAC5524AEVK1_RevA(PAC5524AEVK1_RevA Build).txt

========================================================================================================================
File Design Information:

Date:       24/01/23
Time:       11:44
Revision:   Not in VersionControl
Variant:    PAC5524AEVK1_RevA Build
Units used: mil

Designator Comment        Layer       Footprint           Center-X(mil) Center-Y(mil) Rotation Description                             
R40        Res2           BottomLayer 0603-SMT            625.000       1439.567      270      ""                                      
R39        Res2           BottomLayer 0603-SMT            725.000       1439.567      270      ""                                      
R38        Res2           BottomLayer 0603-SMT            825.000       1439.567      270      ""                                      
R21        Res2           BottomLayer 0603-SMT            925.000       1439.567      270      ""                                      
J14        ""             TopLayer    HDR1X4              775.000       1560.000      180      "CONN HEADER .100 SINGL STR 4POS"       
D20        LED4           TopLayer    0603-LED            625.000       1441.496      90       "LED RED CLEAR 1206 SMD"                
D19        LED3           TopLayer    0603-LED            725.000       1441.496      90       "LED RED CLEAR 1206 SMD"                
D18        LED2           TopLayer    0603-LED            825.000       1441.496      90       "LED RED CLEAR 1206 SMD"                
D17        LED1           TopLayer    0603-LED            925.000       1441.496      90       "LED RED CLEAR 1206 SMD"                
J9         "Header 5"     TopLayer    HDR1X5              2025.000      2125.000      360      "Header, 5-Pin"                         
U1         PAC5524        TopLayer    TQFN88-64           1337.520      1228.110      0        PAC5524                                 
J12        "Header 10X2H" TopLayer    MIPI20              100.000       1825.000      360      "Header, 10-Pin, Dual row, Right Angle" 
J13        ""             TopLayer    HDR1X4              125.000       1200.000      270      "CONN HEADER .100 SINGL STR 4POS"       
C35        ""             BottomLayer 0603-SMT            1313.898      1409.567      90       Capacitor                               
J11        ""             TopLayer    HDR1X4              1550.000      575.000       270      "CONN HEADER .100 SINGL STR 4POS"       
TP13       WH             TopLayer    TP63                2220.000      1395.000      0        "Glass Beaded Test Point"               
TP12       VH             TopLayer    TP63                2345.000      1035.000      0        "Glass Beaded Test Point"               
TP11       UH             TopLayer    TP63                2295.000      465.000       0        "Glass Beaded Test Point"               
TP10       WL             TopLayer    TP63                2015.000      1415.000      0        "Glass Beaded Test Point"               
TP9        VL             TopLayer    TP63                2345.000      815.000       0        "Glass Beaded Test Point"               
TP8        UL             TopLayer    TP63                2385.000      155.000       0        "Glass Beaded Test Point"               
TP7        VIN            TopLayer    TP63                3300.000      125.000       0        "Glass Beaded Test Point"               
TP6        VIN            TopLayer    TP63                3200.000      2300.000      0        "Glass Beaded Test Point"               
TP4        GND            TopLayer    TP63                2600.000      2175.000      0        "Glass Beaded Test Point"               
TP3        GND            TopLayer    TP63                725.000       225.000       0        "Glass Beaded Test Point"               
TP2        GND            TopLayer    TP63                1940.000      435.000       0        "Glass Beaded Test Point"               
TP1        GND            TopLayer    TP63                125.000       875.000       0        "Glass Beaded Test Point"               
R32        Res2           TopLayer    0603-SMT            925.000       560.433       270      ""                                      
D16        5V             TopLayer    0603-LED            925.000       426.496       270      "LED RED CLEAR 1206 SMD"                
R37        ""             TopLayer    1206                1310.000      817.500       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R36        ""             TopLayer    0603-SMT            1389.567      440.000       360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R35        Res2           TopLayer    0603-SMT            2939.567      2150.000      180      ""                                      
R34        ""             TopLayer    0805                1525.000      250.000       90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R33        ""             TopLayer    0603-SMT            1415.433      825.000       360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
Q1         BCP56          TopLayer    SOT-223             1335.000      238.031       180      "BJT Transistor"                        
L1         Inductor       TopLayer    TDK-VLS_Choke       1110.000      547.677       270      Inductor                                
J8         "Header 15X2"  TopLayer    HDR2X15             1300.000      1825.000      360      "Header, 15-Pin, Dual row"              
D9         MBRX160        TopLayer    SOD-123             1070.000      282.992       270      "Schottky Diode"                        
D8         MBRX160        TopLayer    SOD-123             1145.000      282.992       270      "Schottky Diode"                        
D7         VIN            TopLayer    0603-LED            2793.504      2150.000      180      "LED RED CLEAR 1206 SMD"                
C23        ""             BottomLayer 0603-SMT            1285.000      1055.433      90       Capacitor                               
C22        ""             TopLayer    0805                1595.000      250.000       270      Capacitor                               
C21        ""             TopLayer    1206                1675.000      232.500       270      Capacitor                               
C20        "Cap Pol1"     TopLayer    VS_6.3mm_ElectroCap 1850.000      213.386       270      "Polarized Capacitor (Radial)"          
C19        ""             BottomLayer 1206                1375.000      997.500       90       Capacitor                               
J7         ""             TopLayer    HDR1X4              600.000       2275.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R24        100K           TopLayer    0603-SMT            3689.567      1285.000      180      Resistor                                
R19        100            TopLayer    0603-SMT            2600.433      1565.000      360      Resistor                                
R18        100            TopLayer    0603-SMT            2600.433      965.000       360      Resistor                                
R14        ".1 Ohm"       TopLayer    2512                2683.268      1675.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R13        ".1 Ohm"       TopLayer    2512                2683.268      1075.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R8         100            TopLayer    0603-SMT            2764.567      1565.000      180      Resistor                                
R7         100            TopLayer    0603-SMT            2764.567      965.000       180      Resistor                                
C16        "3300 pF"      TopLayer    0603-SMT            959.567       1065.000      180      Capacitor                               
C15        "3300 pF"      TopLayer    0603-SMT            959.567       1130.000      180      Capacitor                               
C13        "1000 pf"      TopLayer    0603-SMT            1045.000      914.567       270      Capacitor                               
C12        "1000 pf"      TopLayer    0603-SMT            1100.000      914.567       270      Capacitor                               
C11        "1000 pf"      TopLayer    0603-SMT            990.000       914.567       270      Capacitor                               
R2         ""             TopLayer    0603-SMT            3689.567      340.000       180      ""                                      
R3         ""             TopLayer    0603-SMT            2939.567      340.000       180      ""                                      
R10        ""             TopLayer    0603-SMT            3689.567      940.000       180      ""                                      
R11        ""             TopLayer    0603-SMT            2939.567      940.000       180      ""                                      
R16        ""             TopLayer    0603-SMT            3689.567      1540.000      180      ""                                      
R17        ""             TopLayer    0603-SMT            2939.567      1540.000      180      ""                                      
R4         100            TopLayer    0603-SMT            2764.567      365.000       180      Resistor                                
R6         100            TopLayer    0603-SMT            2600.433      365.000       360      Resistor                                
R20        100K           BottomLayer 0603-SMT            1165.000      1555.433      270      Resistor                                
R26        4.3K           BottomLayer 0603-SMT            1165.000      1409.567      270      Resistor                                
D3         Diode          TopLayer    SOD-523             1886.535      1085.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D1         Diode          TopLayer    SOD-523             1886.535      995.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D5         Diode          TopLayer    SOD-523             1886.535      1175.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
C4         "3300 pF"      TopLayer    0603-SMT            960.433       1195.000      180      Capacitor                               
C3         ""             TopLayer    0603-SMT            1759.567      995.000       180      Capacitor                               
C6         ""             TopLayer    0603-SMT            1760.433      1085.000      180      Capacitor                               
C8         ""             TopLayer    0603-SMT            1759.567      1175.000      180      Capacitor                               
C5         ""             TopLayer    0603-SMT            1075.000      1370.433      90       Capacitor                               
C1         ""             BottomLayer 0603-SMT            1265.000      1409.567      270      Capacitor                               
C14        "1000 pf"      BottomLayer 0603-SMT            1215.000      1409.567      270      Capacitor                               
C7         ""             TopLayer    0603-SMT            1155.000      914.567       270      Capacitor                               
C2         ""             BottomLayer 0603-SMT            1361.142      1409.567      90       Capacitor                               
J4         "FASTON TAB"   TopLayer    Spade_TAB           3450.000      1675.000      0        "FASTON TAB"                            
J2         "FASTON TAB"   TopLayer    Spade_TAB           3450.000      475.000       0        "FASTON TAB"                            
J6         "FASTON TAB"   TopLayer    Spade_TAB           2700.000      2375.000      360      "FASTON TAB"                            
J5         "FASTON TAB"   TopLayer    Spade_TAB           3500.000      2375.000      180      "FASTON TAB"                            
J3         "FASTON TAB"   TopLayer    Spade_TAB           3450.000      1075.000      180      "FASTON TAB"                            
R15        5.1            BottomLayer 0603-SMT            1760.433      1175.000      180      Resistor                                
R9         5.1            BottomLayer 0603-SMT            1760.433      1085.000      180      Resistor                                
R1         5.1            BottomLayer 0603-SMT            1759.567      995.000       180      Resistor                                
D6         Diode          BottomLayer SOD-523             1611.535      1175.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D4         Diode          BottomLayer SOD-523             1616.535      1085.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D2         Diode          BottomLayer SOD-523             1616.535      995.000       180      "DIODE SWITCHING 75V 0.15A SOD523"      
R29        4.3K           TopLayer    0603-SMT            3540.433      1875.000      180      Resistor                                
R28        4.3K           TopLayer    0603-SMT            3545.433      1285.000      180      Resistor                                
R27        4.3K           TopLayer    0603-SMT            3540.433      685.000       180      Resistor                                
R25        100K           TopLayer    0603-SMT            3689.567      1875.000      180      Resistor                                
R23        100K           TopLayer    0603-SMT            3689.567      685.000       180      Resistor                                
J1         JTAG           TopLayer    HDR1X4              350.000       2275.000      270      "CONN HEADER .100 SINGL STR 4POS"       
U6         BSC014N06NS    TopLayer    PG-TDSON-8          3843.110      1675.197      180      FET                                     
U2         BSC014N06NS    TopLayer    PG-TDSON-8          3843.110      475.197       180      FET                                     
U4         BSC014N06NS    TopLayer    PG-TDSON-8          3843.110      1075.197      180      FET                                     
U3         BSC014N06NS    TopLayer    PG-TDSON-8          3093.110      475.197       180      FET                                     
U5         BSC014N06NS    TopLayer    PG-TDSON-8          3093.110      1075.197      180      FET                                     
U7         BSC014N06NS    TopLayer    PG-TDSON-8          3093.110      1675.197      180      FET                                     
R12        ""             TopLayer    1206R               1220.000      895.000       90       "RES SMD 51 OHM 1% 1/2W 1206"           
LG1        Logo           TopLayer    Qorvo_Logo          -499.999      -930.000      0        Logo                                    
R5         ".1 Ohm"       TopLayer    2512                2683.268      475.000       180      "RES .10 OHM 3W 1% 2512 SMD"            
D10        Diode          TopLayer    SOD-523             3691.535      295.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
D11        Diode          TopLayer    SOD-523             2941.535      295.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D12        Diode          TopLayer    SOD-523             3691.535      895.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D13        Diode          TopLayer    SOD-523             2941.535      895.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D14        Diode          TopLayer    SOD-523             3691.535      1495.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D15        Diode          TopLayer    SOD-523             2941.535      1495.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
C9         ""             TopLayer    1210HV              3730.000      175.000       360      Capacitor                               
C10        ""             TopLayer    1210HV              3730.000      805.000       360      Capacitor                               
C17        ""             TopLayer    1210HV              3730.000      1390.000      360      Capacitor                               
C18        "Cap Pol1"     TopLayer    RB_7.5mm/THIN       2827.362      1975.000      0        "Polarized Capacitor (Radial)"          
C24        "Cap Pol1"     TopLayer    RB_7.5mm/THIN       2827.362      150.000       0        "Polarized Capacitor (Radial)"          
C27        "0.1 uF"       TopLayer    0603-SMT            1064.567      2275.000      180      Capacitor                               
C31        "0.1 uF"       TopLayer    0603-SMT            1064.567      2400.000      180      Capacitor                               
C26        "0.1 uF"       TopLayer    0603-SMT            1064.567      2150.000      180      Capacitor                               
C30        "0.1 uF"       BottomLayer 0603-SMT            1625.000      2314.567      270      Capacitor                               
C28        "1000 pf"      BottomLayer 0603-SMT            1980.000      2014.567      270      Capacitor                               
C25        "1000 pf"      BottomLayer 0603-SMT            2080.000      2014.567      270      Capacitor                               
C29        "1000 pf"      BottomLayer 0603-SMT            1880.000      2014.567      90       Capacitor                               
J10        "Header 5"     TopLayer    OST_5P_3.5mm        2025.591      2350.000      360      "Header, 5-Pin"                         
R31        ""             TopLayer    0603-SMT            1199.567      2400.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R30        ""             TopLayer    0603-SMT            1199.567      2275.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R22        ""             TopLayer    0603-SMT            1199.567      2150.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
JMP1       JMP1X3         TopLayer    JMP1X3              1425.000      2150.000      180      ""                                      
JMP2       JMP1X3         TopLayer    JMP1X3              1425.000      2275.000      180      ""                                      
JMP3       JMP1X3         TopLayer    JMP1X3              1425.000      2400.000      180      ""                                      
R44        ""             BottomLayer 0603-SMT            2125.000      2014.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R45        ""             BottomLayer 0603-SMT            2025.000      2014.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R46        ""             BottomLayer 0603-SMT            1925.000      2014.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
TP5        DAC1           TopLayer    TP63                900.000       2425.000      0        "Glass Beaded Test Point"               
TP14       DAC2           TopLayer    TP63                900.000       2285.000      0        "Glass Beaded Test Point"               
TP15       DAC3           TopLayer    TP63                900.000       2150.000      0        "Glass Beaded Test Point"               
S2         SW-PB          TopLayer    FSMSM_SW            100.000       479.134       90       Switch                                  
S1         SW-PB          TopLayer    FSMSM_SW            250.000       479.134       90       Switch                                  
J16        "Header 18"    TopLayer    HDR1X18             400.000       925.000       270      "Header, 18-Pin"                        
